(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Selfishly | Function Height (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,236.24 | 1 Piece(s) | 7 Day(s) or more | Outer Diameter / Profiling | Right-hand | 16 | 70 | 40 | 16 | VBMT 16 04 08 | 3 | ||
₹ 13,236.24 | 1 Piece(s) | 5 Day(s) or more | Outer Diameter / End Face / Profiling | Left-hand | 12 | 80 | 20.6 | 11 | VBMT 11 02 04 | 0.9 | ||
₹ 14,689.49 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 14,689.49 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 17,774.11 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 17,774.11 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 18,959.47 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 13,236.24 | 1 Piece(s) | 5 Day(s) or more | Outer Diameter / End Face / Profiling | Right-hand | 12 | 80 | 20.6 | 11 | VBMT 11 02 04 | 0.9 | ||
₹ 14,689.49 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 14,689.49 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 14,689.49 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 16,468.20 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 17,774.11 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 17,774.11 | 1 Piece(s) | 8 Day(s) or more | - | - | - | - | - | - | - | - | ||
₹ 17,774.11 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | ||
₹ 18,959.47 | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - |
Part Number |
---|
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Clamp Shape | Screw Clamp | Applicable Tip Clearance Angle Type | Pozidriv |
---|---|---|---|---|---|
Rake angle(°) | 0 | Blade Inclination Angle(°) | 0 | Lead Angle(°) | -3 |
Cutting Angle(°) | 93 | Clearance angle(°) | 5 | Function Width(mm) | 16 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy