(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-V13JBR/L

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-V13JBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
TR-C4-V13JBL-27050
TR-C4-V13JBR-27050
TR-C5-V13JBL-35060
TR-C5-V13JBR-35060
TR-C6-V13JBL-45065
TR-C6-V13JBR-45065
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimensions D 5m
(mm)

₹ 30,515.76

1 Piece(s) 6 Day(s) or more Left-hand275040

₹ 30,515.76

1 Piece(s) 6 Day(s) or more Right-hand275040

₹ 39,248.62

1 Piece(s) 6 Day(s) or more Left-hand356050

₹ 39,248.62

1 Piece(s) 6 Day(s) or more Right-hand356050

₹ 39,207.09

1 Piece(s) 6 Day(s) or more Left-hand456563

₹ 39,207.09

1 Piece(s) 6 Day(s) or more Right-hand456563

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications Coolant Inlet: Radial Direction From the Tapered Portion Cutting Angle(°) 93
Clearance angle(°) 5 Tip Size 13 Coolant Inlet Style Radial Direction From the Tapered Portion
Gauge Chip TR-VB1308 Torque(Nm) 2.0