(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Shank Tool Bit, PCLNR/L..HP

Outer-Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Shank Tool Bit, PCLNR/L..HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,519₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PCLNL-2525M-16HP
PCLNL-3225P-12HP
PCLNL-3232P-12HP
PCLNL-3232P-16HP
PCLNR-2525M-16HP
PCLNR-3225P-12HP
PCLNR-3232P-12HP
PCLNR-3232P-16HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size Connection Size
(mm)
Gauge Chip Maximum Protrusion Quantity
(mm)

₹ 29,519.25

1 Piece(s) 8 Day(s) or more Left-hand252532251501625 x 25CNMG 16 06 1232

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Left-hand322532321701232 x 25CNMG 12 04 0830

₹ 39,603.55

1 Piece(s) 8 Day(s) or more Left-hand323240321701232 x 32CNMG 12 04 0831

₹ 39,603.55

1 Piece(s) 8 Day(s) or more Left-hand323240321701632 x 32CNMG 16 06 1232

₹ 29,519.25

1 Piece(s) 8 Day(s) or more Right-hand252532251501625 x 25CNMG 16 06 1232

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Right-hand322532321701232 x 25CNMG 12 04 0830

₹ 39,603.55

1 Piece(s) 8 Day(s) or more Right-hand323240321701232 x 32CNMG 12 04 0831

₹ 39,603.55

1 Piece(s) 8 Day(s) or more Right-hand323240321701632 x 32CNMG 16 06 1232
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size Connection Size
(mm)
Gauge Chip Maximum Protrusion Quantity
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -5 Cutting Angle(°) 95
Clearance angle(°) 0 Torque(Nm) 5.0
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list