(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSDNN -4

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSDNN -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,619₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-CSDNN-00050-12-4
C5-CSDNN-00060-12-4
C5-CSDNN-00060-15-4
C5-DSDNN-00060-15
C6-CSDNN-00065-15-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamp Shape Rake angle
(°)
Blade Inclination Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

₹ 31,240.38

1 Piece(s) 6 Day(s) or more [Clamp-on] Clamp-on--0.350121/2CNGN 12 07 083.914040

₹ 34,965.24

1 Piece(s) 6 Day(s) or more [Clamp-on] Clamp-on--0.360121/2SNGN 12 07 083.916550

₹ 34,965.24

1 Piece(s) 6 Day(s) or more --6-60.360155/8SNGN 15 07 123.916550

₹ 27,618.65

1 Piece(s) 6 Day(s) or more --6-60.565155/8SNGN 15 07 126.416550

₹ 40,345.58

1 Piece(s) 6 Day(s) or more --6-60.565155/8SNGN 15 07 126.419063

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Post-Grinding Selfishly No-hand
Lead Angle(°) 45 Cutting Angle(°) 45 Dimension Dm1 min mm 4)(mm) -
X
whatsapp-qr whatsapp-icon