(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tools For Compact Lathe, Shank Tool Bit, Short Tool Bit For QS Holding System, QS- SDJCR

Outer Diameter Turning - Tools For Compact Lathe, Shank Tool Bit, Short Tool Bit For QS Holding System, QS- SDJCR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,927₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik Outer Holder Tool for Small Lathe Shank Bit Short Bit for QS Holding System QS- SDJCR

Part Number
QS-SDJCR1212E07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,926.56

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Selfishly Right-hand Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications General turning tool Cutting Angle(°) 93
Clearance angle(°) 7 Function Width(mm) 12 Function Height(mm) 12
Function Length(mm) 70 Dimension L3(mm) 15 Tip Size 07
Gauge Chip DCMT 07 02 04 Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part QS-SDJCR1212E07 in the Outer Diameter Turning - Tools For Compact Lathe, Shank Tool Bit, Short Tool Bit For QS Holding System, QS- SDJCR series.

X
whatsapp-qr whatsapp-icon