(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSSNR/L -4 (Part Number)

Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSSNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,240₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-CSSNL-35052-12-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamp Shape Selfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Cable clampLeft-hand3552121/2SNGN 12 07 0826.760.33.9165500.7

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Rake angle(°) -8
Blade Inclination Angle(°) 0 Lead Angle(°) 45 Cutting Angle(°) 45
Dimension Dm1 min mm 4)(mm) 110

Please check the type/dimensions/specifications of the part C5-CSSNL-35052-12-4 in the Sandvik, T-Max, Cutting Unit, Turning, RC Double Clamp, CSSNR/L -4 series.

Product variants

Part Number
C4-CSSNR-27042-12-4
C5-CSSNL-35050-15-4
C5-CSSNR-35050-15-4
C5-CSSNR-35052-12-4
C6-CSSNL-45056-12-4
C6-CSSNR-45056-12-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Shape Selfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 31,240.38

1 Piece(s) 6 Day(s) or more [Clamp-on] Clamp-onRight-hand2742121/2SNGN 12 07 0818.750.33.9140400.4

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Cable clampLeft-hand3550155/8SNGN 15 07 1224.860.26.4165500.7

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Cable clampRight-hand3550155/8SNGN 15 07 1224.860.26.4165500.7

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Cable clampRight-hand3552121/2SNGN 12 07 0826.760.33.9165500.7

₹ 40,345.58

1 Piece(s) 6 Day(s) or more Cable clampLeft-hand4556121/2SNGN 12 07 0836.764.33.9190631.1

₹ 40,345.58

1 Piece(s) 6 Day(s) or more Cable clampRight-hand4556121/2SNGN 12 07 0836.764.33.9190631.1