(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Shank Tool Bit For Positive Inserts, TR-V13JBR/L

Outer-Diameter Turning - Shank Tool Bit For Positive Inserts, TR-V13JBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,719₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Extremely high clamp rigidity
The T-rail interface ensures minimal undercutting on the restraint surface, maintaining long-term machining precision
High-precision machining
For profile turning.

Part Number
TR-V13JBL-2020K
TR-V13JBL-2525M
TR-V13JBL-3225P
TR-V13JBR-2020K
TR-V13JBR-2525M
TR-V13JBR-3225P
TR-V13VBN-2020K
TR-V13VBN-2525M
TR-V13VBN-3225P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)

₹ 16,468.20

1 Piece(s) Quote ------

₹ 17,774.11

1 Piece(s) Quote ------

₹ 18,959.47

1 Piece(s) Quote ------

₹ 16,468.20

1 Piece(s) Quote ------

₹ 17,774.11

1 Piece(s) Quote ------

₹ 18,959.47

1 Piece(s) Quote ------

₹ 15,719.47

1 Piece(s) 6 Day(s) or more 202010.52012531.8

₹ 17,774.11

1 Piece(s) Quote ------

₹ 18,099.58

1 Piece(s) 6 Day(s) or more 3225133217039.7

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Post-Grinding Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Cutting Angle(°) 72.5 Clearance angle(°) 5
Tip Size 13 Gauge Chip TR-VB1308 Torque(Nm) 2.0
X
whatsapp-qr whatsapp-icon