(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik CoroTurn 107, Screw Clamp, SDNCN

Sandvik CoroTurn 107, Screw Clamp, SDNCN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C3-SDNCN-00040-11
C4-SDNCN-00050-11
C5-SDNCN-00060-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFunction Width
(mm)
Function Length
(mm)
iC Coolant Inlet Style Dimensions D 5m
(mm)

₹ 29,282.18

1 Piece(s) 6 Day(s) or more 2240--32

₹ 29,282.18

1 Piece(s) 8 Day(s) or more 27503/8Radial Direction From the Tapered Portion40

₹ 32,603.87

1 Piece(s) 6 Day(s) or more 0.5603/8Radial Direction From the Tapered Portion50

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Chamfer / Post-Grinding Clamp Shape Screw Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 27.5 Cutting Angle(°) 62.5
Tip Size 11 Gauge Chip DCMT 11 T3 08 Torque(Nm) 3
X
whatsapp-qr whatsapp-icon