(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Positive Inserts, CoroTurn 107 Screw Clamp, SVJBR/L

Outer Diameter Turning - Tool Bit For Positive Inserts, CoroTurn 107 Screw Clamp, SVJBR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,999₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C3-SVJBL-22040-11
C3-SVJBL-22040-11-B1
C3-SVJBR-22040-11
C3-SVJBR-22040-11-B1
C4-SVJBL-27050-11
C4-SVJBL-27050-11-B1
C4-SVJBL-27050-16
C4-SVJBR-27050-11
C4-SVJBR-27050-16
C4-SVJBR-2705011B1
C5-SVJBL-35060-11
C5-SVJBL-35060-16
C5-SVJBR-35060-11
C5-SVJBR-35060-16
C6-SVJBR-45065-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Torque
(Nm)
Dimensions D 5m
(mm)

₹ 29,998.76

1 Piece(s) 6 Day(s) or more Left-hand-2240111/4Radial Direction From the Tapered PortionVBMT 11 02 040.932

₹ 35,333.56

1 Piece(s) 6 Day(s) or more Left-handFor insert thickness 03 = 3.18 mm2240111/4-VBMT 11 03 040.932

₹ 35,333.56

1 Piece(s) 6 Day(s) or more Right-hand-2240111/4Radial Direction From the Tapered PortionVBMT 11 02 040.932

₹ 35,333.56

1 Piece(s) 8 Day(s) or more Right-handFor insert thickness 03 = 3.18 mm2240111/4-VBMT 11 03 040.932

₹ 30,515.76

1 Piece(s) 6 Day(s) or more Left-hand-2750111/4Radial Direction From the Tapered PortionVBMT 11 02 040.940

₹ 35,333.56

1 Piece(s) 6 Day(s) or more Left-handFor insert thickness 03 = 3.18 mm2750111/4-VBMT 11 03 040.940

₹ 35,333.56

1 Piece(s) 8 Day(s) or more Left-hand-2750163/8Radial Direction From the Tapered PortionVBMT16 04 08340

₹ 35,333.56

1 Piece(s) 8 Day(s) or more Right-hand-2750111/4Radial Direction From the Tapered PortionVBMT 11 02 040.940

₹ 35,333.56

1 Piece(s) 8 Day(s) or more Right-hand-2750163/8Radial Direction From the Tapered PortionVBMT16 04 08340

₹ 35,333.56

1 Piece(s) 9 Day(s) or more ----------

₹ 33,412.87

1 Piece(s) 8 Day(s) or more Left-hand-3560111/4Radial Direction From the Tapered PortionVBMT 11 02 040.950

₹ 33,412.87

1 Piece(s) 8 Day(s) or more Left-hand-3565163/8Radial Direction From the Tapered PortionVBMT 16 04 08350

₹ 39,248.62

1 Piece(s) 8 Day(s) or more Right-hand-3560111/4Radial Direction From the Tapered PortionVBMT 11 02 040.950

₹ 39,248.62

1 Piece(s) 8 Day(s) or more Right-hand-3565163/8Radial Direction From the Tapered PortionVBMT 16 04 08350

₹ 45,417.85

1 Piece(s) 8 Day(s) or more Right-hand-4565163/8Radial Direction From the Tapered PortionVBMT 16 04 08363
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Torque
(Nm)
Dimensions D 5m
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Chamfer Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Cutting Angle(°) 93
X
whatsapp-qr whatsapp-icon
Close

Comparison list