(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sandvik External Holder External Turning - Negative Insert Bit Shank Bit CoroTurn RC Double Clamp DVPNR/L
Part Number |
---|
DVPNL2525M16 |
DVPNL3225P16 |
DVPNL3232P16 |
DVPNL4040S16 |
DVPNR2525M16 |
DVPNR3225P16 |
DVPNR3232P16 |
DVPNR4040S16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 16,113.25 | 1 Piece(s) | 8 Day(s) or more | Left-hand | - | 25 | 32 | 25 | 150 | ||
₹ 17,654.91 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 32 | 25 | 32 | 32 | 170 | ||
₹ 21,807.02 | 1 Piece(s) | 8 Day(s) or more | Left-hand | 32 | 32 | 40 | 32 | 170 | ||
₹ 29,045.11 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 40 | 40 | 50 | 40 | 250 | ||
₹ 16,113.25 | 1 Piece(s) | 6 Day(s) or more | Right-hand | - | 25 | 32 | 25 | 150 | ||
₹ 17,654.91 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 32 | 25 | 32 | 32 | 170 | ||
₹ 21,807.02 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 32 | 32 | 40 | 32 | 170 | ||
₹ 29,045.11 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 40 | 40 | 50 | 40 | 250 |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -4 | Blade Inclination Angle(°) | -13 |
Lead Angle(°) | -27.5 | Cutting Angle(°) | 117.5 | Clearance angle(°) | 0 |
Dimension L3(mm) | 39.2 | Tip Size | 16 | Gauge Chip | VNMG 16 04 08 |
Torque(Nm) | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy