(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Part Number |
---|
DVJNL3232P16 |
DVJNL4040S16 |
DVJNR4040S16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Function Length (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 21,807.02 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 32 | 32 | 40 | 32 | 170 | 609-7111 | ||
₹ 29,045.11 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 40 | 40 | 50 | 40 | 250 | - | ||
₹ 29,045.11 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 40 | 40 | 50 | 40 | 250 | - |
Loading...
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -4 | Blade Inclination Angle(°) | -13 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Clearance angle(°) | 0 |
Dimension L3(mm) | 46.6 | Tip Size | 16 | Gauge Chip | VNMG 16 04 08 |
Torque(Nm) | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy