(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L (Part Number)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,474₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DTJNL2525M22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimensions h5r
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Left-hand25253225-15032.622TNMG 22 04 083.9-

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 0

Please check the type/dimensions/specifications of the part DTJNL2525M22 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L series.

Product variants

Part Number
DTJNL1616H16
DTJNL2020K16
DTJNL2525M16
DTJNL3225P16
DTJNL3232P22
DTJNR2020K16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimensions h5r
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

₹ 11,473.60

1 Piece(s) 8 Day(s) or more Left-hand16162016110024.916TNMG 16 04 081.7-

₹ 12,790.22

1 Piece(s) 8 Day(s) or more Left-hand20202520-12524.916TNMG 16 04 081.7-

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Left-hand25253225-15024.916TNMG 16 04 081.7609-7090

₹ 14,926.56

1 Piece(s) 8 Day(s) or more Left-hand32253232-17025.316TNMG 16 04 081.7570-7366

₹ 18,011.18

1 Piece(s) 8 Day(s) or more Left-hand32324032-17032.622TNMG 22 04 083.9-

₹ 12,790.22

1 Piece(s) 8 Day(s) or more Right-hand20202520-12524.916TNMG 16 04 081.7609-7103
X
whatsapp-qr whatsapp-icon