(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Part Number |
---|
DTJNL1616H16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Dimensions h5r (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,473.60 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 16 | 16 | 20 | 16 | 1 | 100 | 24.9 | 16 | TNMG 16 04 08 | 1.7 | - |
Loading...
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Clearance angle(°) | 0 |