(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DTGNL2020K16
DTGNL2525M16
DTGNL2525M22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Applicable Chip Torque
(Nm)
Trusco Code

₹ 12,790.22

1 Piece(s) 7 Day(s) or more T (Triangle)Cable clampLeft-handNegative2020-6-6-1-910252012525.416TNMG 16 04 08-1.7-

₹ 13,502.78

1 Piece(s) 7 Day(s) or more ---------Outer diameter turning/negative tip supported. Supports operations from rough machining to finishing.--------TN16-609-7081

₹ 13,502.78

1 Piece(s) 7 Day(s) or more T (Triangle)Cable clampLeft-handNegative2525-6-6-1-910322515032.122TNMG 22 04 08-3.9-

Loading...

  1. 1

Basic Information

Application Outer Diameter
X
whatsapp-qr whatsapp-icon