(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Negative Inserts, Shank Tool Bit, CoroTurn RC Double Clamp, DCLNR/L

Outer Diameter Turning - Tool Bit For Negative Inserts, Shank Tool Bit, CoroTurn RC Double Clamp, DCLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,064₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik External Holder External Turning - Negative Insert Bit Shank Bit CoroTurn RC Double Clamp DCLNR/L

Part Number
DCLNL1616H09
DCLNL1616H12
DCLNL2020K09
DCLNL2525M09
DCLNL-3225P-12
DCLNL-3225P-16
DCLNL-4040S-12
DCLNL-4040S-19
DCLNR-1616H-12
DCLNR-2525M-09
DCLNR-2525M-19
DCLNR-3225P-12
DCLNR-3225P-16
DCLNR-4040S-12
DCLNR-4040S-19
DCLNR-4040S-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 11,473.60

1 Piece(s) 5 Day(s) or more Left-hand----201610024.809CNMG 09 03 081.7

₹ 11,473.60

1 Piece(s) 7 Day(s) or more Left-hand----201610032.212CNMG 12 04 083.9

₹ 11,063.75

1 Piece(s) 5 Day(s) or more Left-hand----252012524.809CNMG 09 03 081.7

₹ 13,502.78

1 Piece(s) 7 Day(s) or more Left-hand-25--322515024.809CNMG 09 03 081.7

₹ 14,926.56

1 Piece(s) 9 Day(s) or more Left-hand3225-6-632321703212CNMG 12 04 083.9

₹ 14,926.56

1 Piece(s) 9 Day(s) or more Left-hand3225-6-632321703916CNMG 16 06 126.4

₹ 24,180.44

1 Piece(s) 9 Day(s) or more ------------

₹ 24,180.44

1 Piece(s) 9 Day(s) or more ------------

₹ 11,473.60

1 Piece(s) 9 Day(s) or more Right-hand1616-6-6201610032.212CNMG 12 04 083.9

₹ 13,502.78

1 Piece(s) 9 Day(s) or more Right-hand2525-6-6322515024.809CNMG 09 03 081.7

₹ 13,502.78

1 Piece(s) 9 Day(s) or more Right-hand2525-6-6322515043.719CNMG 19 06 126.4

₹ 14,926.56

1 Piece(s) 9 Day(s) or more Right-hand3225-6-632321703212CNMG 12 04 083.9

₹ 14,926.56

1 Piece(s) 9 Day(s) or more Right-hand3225-6-632321703916CNMG 16 06 126.4

₹ 24,180.44

1 Piece(s) 9 Day(s) or more ------------

₹ 24,180.44

1 Piece(s) 9 Day(s) or more ------------

₹ 24,180.44

1 Piece(s) 9 Day(s) or more ------------

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -5 Cutting Angle(°) 95
Clearance angle(°) 0
X
whatsapp-qr whatsapp-icon