(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coromant Capto, Outer Diameter Turning Negative Inserts, Cutting Unit, C-PSDNN-50/60/80

Coromant Capto, Outer Diameter Turning Negative Inserts, Cutting Unit, C-PSDNN-50/60/80
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-PSDNN-00050-12
C5-PSDNN-00060-12
C5-PSDNN-00060-15
C5-PSDNN-00060-19
C8-PSDNN-00080-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFunction Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

₹ 29,282.18

1 Piece(s) 6 Day(s) or more 0.350121/2SNMG 12 04 0840

₹ 32,603.87

1 Piece(s) 8 Day(s) or more 0.360121/2SNMG 12 04 0850

₹ 28,135.65

1 Piece(s) 6 Day(s) or more 0.560155/8SNMG 15 06 1250

₹ 32,603.87

1 Piece(s) 8 Day(s) or more 0.560193/4SNMG 19 06 1250

₹ 35,068.36

1 Piece(s) 8 Day(s) or more 180251SNMG 25 07 2480

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Pin Lock
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Rake angle(°) -6
Blade Inclination Angle(°) -6 Lead Angle(°) 45 Cutting Angle(°) 45
Coolant Inlet Style Radial Direction From the Tapered Portion
X
whatsapp-qr whatsapp-icon