(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, PDJNR/L

Sandvik, T-Max P, Cutting Unit, Turning, PDJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-PDJNL-22045-11
C3-PDJNR-22045-11
C4-PDJNL-27050-11
C4-PDJNL-27055-15
C4-PDJNR-27050-11
C4-PDJNR-27055-15
C5-PDJNL-35060-11
C5-PDJNL-35060-15
C5-PDJNR-35060-11
C5-PDJNR-35060-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Left-hand2245113/8DNMG 11 04 0832

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Right-hand2245113/8DNMG 11 04 0832

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Left-hand2750113/8DNMG 11 04 0840

₹ 29,282.18

1 Piece(s) 8 Day(s) or more Left-hand2755151/2DNMG 15 06 0840

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Right-hand2750113/8DNMG 11 04 0840

₹ 29,282.18

1 Piece(s) 8 Day(s) or more Right-hand2755151/2DNMG 15 06 0840

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Left-hand3560113/8DNMG 11 04 0850

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Left-hand3560151/2DNMG 15 06 0850

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Right-hand3560113/8DNMG 11 04 0850

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Right-hand3560151/2DNMG 15 06 0850

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -3 Cutting Angle(°) 93 Coolant Inlet Style Radial Direction From the Tapered Portion
X
whatsapp-qr whatsapp-icon