(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, PCRNR/L

Sandvik, T-Max P, Cutting Unit, Turning, PCRNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-PCRNL-27060-12
C5-PCRNL-27060-16
C5-PCRNR-27060-12
C5-PCRNR-27060-16
C6-PCRNL-35065-12
C6-PCRNL-35065-16
C6-PCRNL-35065-19
C6-PCRNR-35065-12
C6-PCRNR-35065-16
C6-PCRNR-35065-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Left-hand2760121/2CNMG 12 04 0850

₹ 28,135.65

1 Piece(s) 6 Day(s) or more Left-hand2760165/8CNMG 16 06 1250

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Right-hand2760121/2CNMG 12 04 0850

₹ 28,135.65

1 Piece(s) 6 Day(s) or more Right-hand2760165/8CNMG 16 06 1250

₹ 32,377.53

1 Piece(s) 8 Day(s) or more Left-hand3565121/2CNMG 12 04 0863

₹ 32,377.53

1 Piece(s) 6 Day(s) or more Left-hand3565165/8CNMG 16 06 1263

₹ 37,349.35

1 Piece(s) 6 Day(s) or more Left-hand3565193/4CNMG 19 06 1263

₹ 37,349.35

1 Piece(s) 8 Day(s) or more Right-hand3565121/2CNMG 12 04 0863

₹ 32,377.53

1 Piece(s) 6 Day(s) or more Right-hand3565165/8CNMG 16 06 1263

₹ 32,377.53

1 Piece(s) 6 Day(s) or more Right-hand3565193/4CNMG 19 06 1263

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) 15 Cutting Angle(°) 75 Coolant Inlet Style Radial Direction From the Tapered Portion
X
whatsapp-qr whatsapp-icon