(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, MWLNR/L

Sandvik, T-Max P, Cutting Unit, Turning, MWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C3-MWLNL-22040-06
C3-MWLNR-22040-06
C4-MWLNL-27050-06
C4-MWLNL-27050-08
C4-MWLNR-27050-06
C4-MWLNR-27050-08
C5-MWLNL-35060-08
C5-MWLNR-35060-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

₹ 25,341.69

1 Piece(s) 6 Day(s) or more Left-hand2240063/8WNMG 06 04 0832

₹ 25,341.69

1 Piece(s) 6 Day(s) or more Right-hand2240063/8WNMG 06 04 0832

₹ 25,341.69

1 Piece(s) 6 Day(s) or more Left-hand2750063/8WNMG 06 04 0840

₹ 29,282.18

1 Piece(s) 8 Day(s) or more Left-hand2750081/2WNMG 08 04 0840

₹ 25,341.69

1 Piece(s) 6 Day(s) or more Right-hand2750063/8WNMG 06 04 0840

₹ 29,282.18

1 Piece(s) 8 Day(s) or more Right-hand2750081/2WNMG 08 04 0840

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Left-hand3560081/2WNMG 08 04 0850

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Right-hand3560081/2WNMG 08 04 0850
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimensions D 5m
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Outer Diameter / End Face Clamp Shape Double Clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 95 Coolant Inlet Style Radial Direction From the Tapered Portion
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language