(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sandvik, T-Max P, Cutting Unit, Turning, DVJNR/L

Sandvik, T-Max P, Cutting Unit, Turning, DVJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DVJNL-27062-16
C4-DVJNR-27062-16
C5-DVJNL-35065-16
C5-DVJNR-35065-16
C6-DVJNL-45065-16
C6-DVJNR-45065-16
C8-DVJNL-55080-16
C8-DVJNR-55080-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Left-hand93-32762.060152400.5

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Right-hand93-32762.060152400.5

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Left-hand-393356565170500.8

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Right-hand-393356565170500.8

₹ 37,349.35

1 Piece(s) 6 Day(s) or more Left-hand-393456581190631.3

₹ 37,349.35

1 Piece(s) 6 Day(s) or more Right-hand-393456581190631.3

₹ 40,553.18

1 Piece(s) 6 Day(s) or more Left-hand-39380.080100250802.2

₹ 40,553.18

1 Piece(s) 6 Day(s) or more Right-hand-39380.080100250802.2

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -4 Blade Inclination Angle(°) -13
Tip Size 16 iC 3/8 Coolant Inlet Style Axial Direction From the Center
Gauge Chip VNMG 16 04 08 Torque(Nm) 3