(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, DSSNR/L (Part Number)

Sandvik, T-Max P, Cutting Unit, Turning, DSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-DSSNL-35050-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

₹ 27,618.65

1 Piece(s) 6 Day(s) or more Left-hand3550155/8Axial Direction From the CenterSNMG 15 06 1224.860.26.412516550

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45

Please check the type/dimensions/specifications of the part C5-DSSNL-35050-15 in the Sandvik, T-Max P, Cutting Unit, Turning, DSSNR/L series.

Product variants

Part Number
C4-DSSNR-27042-12
C5-DSSNL-35052-12
C5-DSSNR-35050-15
C5-DSSNR-35052-12
C6-DSSNL-45052-19
C6-DSSNL-45054-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

₹ 24,927.82

1 Piece(s) 8 Day(s) or more Right-hand2742121/2Axial Direction From the CenterSNMG 12 04 0818.750.33.911014040

₹ 27,618.65

1 Piece(s) 6 Day(s) or more Left-hand3552121/2Axial Direction From the CenterSNMG 12 04 0826.760.33.911016550

₹ 27,618.65

1 Piece(s) 8 Day(s) or more Right-hand3550155/8Axial Direction From the CenterSNMG 15 06 1224.860.26.412516550

₹ 32,603.87

1 Piece(s) 8 Day(s) or more Right-hand3552121/2Axial Direction From the CenterSNMG 12 04 0826.760.33.911016550

₹ 37,349.35

1 Piece(s) 8 Day(s) or more Left-hand4552193/4Axial Direction From the CenterSNMG 19 06 1232.564.56.412519063

₹ 31,757.38

1 Piece(s) 6 Day(s) or more Left-hand4554155/8Axial Direction From the CenterSNMG 15 06 1234.864.26.412519063
X
whatsapp-qr whatsapp-icon