(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, DSKNR/L

Sandvik, T-Max P, Cutting Unit, Turning, DSKNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DSKNL-27050-12
C4-DSKNR-27050-12
C5-DSKNL-35060-12
C5-DSKNL-35060-15
C5-DSKNR-35060-12
C5-DSKNR-35060-15
C6-DSKNL-45065-15
C6-DSKNL-45065-19
C6-DSKNR-45065-15
C6-DSKNR-45065-19
C8-DSKNL-55080-19
C8-DSKNL-55080-25
C8-DSKNR-55080-19
C8-DSKNR-55080-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Selfishly Rake angle
(°)
Blade Inclination Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Coolant Inlet Style Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 29,282.18

1 Piece(s) 6 Day(s) or more Outer DiameterLeft-hand-6-62750121/2Axial Direction From the CenterSNMG 12 04 083.9110400.4

₹ 24,927.82

1 Piece(s) 6 Day(s) or more Outer DiameterRight-hand-6-62750121/2Axial Direction From the CenterSNMG 12 04 083.9110400.4

₹ 27,618.65

1 Piece(s) 6 Day(s) or more End FaceLeft-hand-6-63560121/2Axial Direction From the CenterSNMG 12 04 083.9110500.8

₹ 27,618.65

1 Piece(s) 6 Day(s) or more End FaceLeft-hand--3560155/8In the axial direction from the center-6.4125500.8

₹ 32,603.87

1 Piece(s) 6 Day(s) or more End FaceRight-hand--3560121/2In the axial direction from the centerSNMG 12 04 083.9110500.8

₹ 27,618.65

1 Piece(s) 6 Day(s) or more End FaceRight-hand-6-63560155/8Axial Direction From the CenterSNMG 15 06 126.4125500.8

₹ 31,757.38

1 Piece(s) 6 Day(s) or more End FaceLeft-hand-6-64565155/8Axial Direction From the CenterSNMG 15 06 126.4125631.5

₹ 31,757.38

1 Piece(s) 6 Day(s) or more End FaceLeft-hand-6-64565193/4Axial Direction From the CenterSNMG 19 06 126.4125631.5

₹ 37,349.35

1 Piece(s) 6 Day(s) or more End FaceRight-hand-6-64565155/8Axial Direction From the CenterSNMG 15 06 126.4125631.5

₹ 31,757.38

1 Piece(s) 6 Day(s) or more End FaceRight-hand-6-64565193/4Axial Direction From the CenterSNMG 15 06 126.4125631.5

₹ 35,068.36

1 Piece(s) 6 Day(s) or more End FaceLeft-hand-6-65580193/4Axial Direction From the CenterSNMG 19 06 126.4125802.7

₹ 35,068.36

1 Piece(s) 6 Day(s) or more End FaceLeft-hand-6-65580251Axial Direction From the CenterSNMG 25 07 249.5150802.9

₹ 35,068.36

1 Piece(s) 6 Day(s) or more End FaceRight-hand-6-65580193/4Axial Direction From the CenterSNMG 19 06 126.4125802.7

₹ 35,068.36

1 Piece(s) 6 Day(s) or more End FaceRight-hand-6-65580251Axial Direction From the CenterSNMG 25 07 249.5150802.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Clamp Shape Cable clamp Applicable Tip Clearance Angle Type Negative
Lead Angle(°) 15 Cutting Angle(°) 75
X
whatsapp-qr whatsapp-icon