(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sandvik, T-Max P, Cutting Unit, Turning, DDJNR/L

Sandvik, T-Max P, Cutting Unit, Turning, DDJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,619₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C4-DDJNL-27050-11
C4-DDJNL-27055-15
C4-DDJNL-27055-1504
C4-DDJNR-27050-11
C4-DDJNR-27055-15
C4-DDJNR-27055-1504
C5-DDJNL-35060-11
C5-DDJNL-35060-15
C5-DDJNR-35060-11
C5-DDJNR-35060-15
C5-DDJNR-35060-1504
C6-DDJNL-45065-1-5
C6-DDJNL-45065-1504
C6-DDJNR-45065-15
C6-DDJNR-45065-1504
C8-DDJNL-55080-15
C8-DDJNL-55080-1504
C8-DDJNR-55080-15
C8-DDJNR-55080-1504
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 29,282.18

1 Piece(s) 7 Day(s) or more Left-hand-2750113/8DNMG 11 04 081.760140400.4

₹ 29,282.18

1 Piece(s) 7 Day(s) or more Left-hand-2755151/2DNMG 15 06 083.9110145400.5

₹ 29,282.18

1 Piece(s) 7 Day(s) or more Left-handFor Insert Thickness 4.76 mm2755151/2DNMG 15 04 083.9110145400.5

₹ 29,282.18

1 Piece(s) 5 Day(s) or more Right-hand-2750113/8DNMG 11 04 081.760140400.4

₹ 29,282.18

1 Piece(s) 7 Day(s) or more Right-hand-2755151/2DNMG 15 06 083.9110145400.5

₹ 29,282.18

1 Piece(s) 7 Day(s) or more Right-handFor Insert Thickness 4.76 mm2755151/2DNMG 15 04 083.9110145400.5

₹ 27,618.65

1 Piece(s) 5 Day(s) or more Left-hand-3560113/8DNMG 11 04 081.765165500.7

₹ 32,603.87

1 Piece(s) 7 Day(s) or more Left-hand-3560151/2DNMG 15 06 083.9110165500.8

₹ 27,618.65

1 Piece(s) 7 Day(s) or more Right-hand-3560113/8DNMG 11 04 081.765165500.7

₹ 32,603.87

1 Piece(s) 7 Day(s) or more Right-hand-3560151/2DNMG 15 06 083.9110165500.8

₹ 32,603.87

1 Piece(s) 7 Day(s) or more Right-handFor Insert Thickness 4.76 mm3560151/2DNMG 15 04 083.9110165500.8

₹ 37,349.35

1 Piece(s) 9 Day(s) or more ------------

₹ 37,349.35

1 Piece(s) 7 Day(s) or more Left-handFor Insert Thickness 4.76 mm4565151/2DNMG 15 04 083.9110190631.2

₹ 37,349.35

1 Piece(s) 7 Day(s) or more Right-hand-4565151/2DNMG 15 06 083.9110190631.2

₹ 37,349.35

1 Piece(s) 7 Day(s) or more Right-handFor Insert Thickness 4.76 mm4565151/2DNMG 15 04 083.9110190631.2

₹ 40,553.18

1 Piece(s) 5 Day(s) or more Left-hand-5580151/2DNMG 15 06 083.9110250802.3

₹ 40,553.18

1 Piece(s) 5 Day(s) or more Left-handFor Insert Thickness 4.76 mm5580151/2DNMG 15 04 083.9110250802.3

₹ 35,068.36

1 Piece(s) 5 Day(s) or more Right-hand-5580151/2DNMG 15 06 083.9110250802.3

₹ 40,553.18

1 Piece(s) 7 Day(s) or more Right-handFor Insert Thickness 4.76 mm5580151/2DNMG 15 04 083.9110250802.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Specifications Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -3 Cutting Angle(°) 93 Coolant Inlet Style Axial Direction From the Center
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list