(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn, Outer Diameter Turning Negative Inserts, High Pressure Coolant Specification, C-PSKNR/L/-PSRNL/R-HP

CoroTurn, Outer Diameter Turning Negative Inserts, High Pressure Coolant Specification, C-PSKNR/L/-PSRNL/R-HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Excellent chip control and process stability for best part quality
Accurate high-precision coolant supply controls chip control and provides stable machining

Part Number
C6-PSKNL-45065-15HP
C6-PSKNL-45065-19HP
C6-PSKNR-45065-15HP
C6-PSKNR-45065-19HP
C6-PSRNL-35065-15HP
C6-PSRNL-35065-19HP
C6-PSRNR-35065-15HP
C6-PSRNR-35065-19HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Selfishly Function Width
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Mass
(Kg)

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer Diameter / End FaceLeft-hand45155/8SNMG 15 06 125.0125-1.4

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer Diameter / End FaceLeft-hand45193/4SNMG 19 06 1210.0125-1.5

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer Diameter / End FaceRight-hand45155/8SNMG 15 06 125.0125-1.4

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer Diameter / End FaceRight-hand45193/4SNMG 19 06 1210.0125-1.5

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer DiameterLeft-hand35155/8SNMG 15 06 123.7-1901.3

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer DiameterLeft-hand35193/4SNMG 19 06 128.8-1901.3

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer DiameterRight-hand35155/8SNMG 15 06 123.7-1901.3

₹ 56,095.51

1 Piece(s) 6 Day(s) or more Outer DiameterRight-hand35193/4SNMG 19 06 128.8-1901.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplication Selfishly Function Width
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Mass
(Kg)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Clamp Shape Pin Lock Applicable Tip Clearance Angle Type Negative
Rake angle(°) -6 Blade Inclination Angle(°) -6 Lead Angle(°) 15
Cutting Angle(°) 75 Function Length(mm) 65 Coolant Inlet Style Axial Direction From the Center
Dimensions D 5m(mm) 63
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language