(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, T-Max P Lever Clamp, High Pressure Coolant Specification, C-PDJNR/L-15HP

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, T-Max P Lever Clamp, High Pressure Coolant Specification, C-PDJNR/L-15HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,875₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Sandvik Outer Diameter Holder Outer Diameter/Negative/Chip Bite CoroTurn HP Cutting Head C-PDJNR/L-15HP

Part Number
C4-PDJNL-27050-11HP
C4-PDJNR-27050-11HP
C4-PDJNR-27055-15HP
C5-PDJNL-35060-11HP
C5-PDJNL-35060-15HP
C5-PDJNL-35060-1504HP
C5-PDJNR-35060-11HP
C5-PDJNR-35060-15HP
C5-PDJNR-35060-1504HP
C6-PDJNL-45065-15HP
C6-PDJNL-45065-1504HP
C6-PDJNR-45065-15HP
C6-PDJNR-45065-1504HP
C8-PDJNL-55080-1504HP
C8-PDJNR-55080-1504HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

₹ 43,874.87

1 Piece(s) 8 Day(s) or more Left-hand2750113/8DNMG 11 04 0890145400.3

₹ 43,874.87

1 Piece(s) 6 Day(s) or more Right-hand2750113/8DNMG 11 04 0890145400.3

₹ 43,874.87

1 Piece(s) 8 Day(s) or more Right-hand2755151/2DNMG 15 06 0865145400.4

₹ 48,858.76

1 Piece(s) 8 Day(s) or more Left-hand3560113/8DNMG 11 04 08110165500.6

₹ 48,858.76

1 Piece(s) 6 Day(s) or more Left-hand3560151/2DNMG 15 06 0865165500.4

₹ 48,858.76

1 Piece(s) 8 Day(s) or more Left-hand3560151/2DNMG 15 04 0870165500.7

₹ 48,858.76

1 Piece(s) 8 Day(s) or more Right-hand3560113/8DNMG 11 04 08110165500.6

₹ 48,858.76

1 Piece(s) 8 Day(s) or more Right-hand3560151/2DNMG 15 06 0865165500.4

₹ 48,858.76

1 Piece(s) 8 Day(s) or more Right-hand3560151/2DNMG 15 04 0870165500.7

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Left-hand4565151/2DNMG 15 06 0895195630.4

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Left-hand4565151/2DNMG 15 04 0895195631.2

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Right-hand4565151/2DNMG 15 06 0895195630.4

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Right-hand4565151/2DNMG 15 04 0895195631.2

₹ 60,960.18

1 Piece(s) 8 Day(s) or more Left-hand5580151/2DNMG 15 04 08130250804.3

₹ 60,960.18

1 Piece(s) 8 Day(s) or more Right-hand5580151/2DNMG 15 04 08130250804.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -3 Cutting Angle(°) 93 Coolant Inlet Style Axial Direction From the Center
Torque(Nm) 5.0
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list