(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, C-PDUNR/L-HP

Outer Diameter Turning - Tool Bit For Negative Inserts, CoroTurn HP Cutting Head, C-PDUNR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,841₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent chip control and process stability for best part quality
Accurate high-precision coolant supply controls chip control and provides stable machining

Part Number
C8-PDUNL-55080-15HP
C8-PDUNR-55080-15HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Rake angle
(°)
Coolant Inlet Style Gauge Chip

₹ 60,840.98

1 Piece(s) 6 Day(s) or more Left-hand-6Axial Direction From the CenterDNMG 15 06 08

₹ 60,840.98

1 Piece(s) 8 Day(s) or more Right-hand-In the axial direction from the center-

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Blade Inclination Angle(°) -7 Lead Angle(°) -3
Cutting Angle(°) 93 Function Width(mm) 55 Function Length(mm) 80
Tip Size 15 iC 1/2 Torque(Nm) 5.0
Dimension Dm1 min mm 4)(mm) 100 Dimension Dm2 min mm 4)(mm) 250 Dimensions D 5m(mm) 80
Mass(Kg) 2.6
X
whatsapp-qr whatsapp-icon