(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CSRNR/L -4

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CSRNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
CSRNL2525M12-4
CSRNL3225P12-4
CSRNL3225P15-4
CSRNR2525M12-4
CSRNR3225P12-4
CSRNR3225P15-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand-2515034.312SNGN 12 07 083.9

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand323217034.312SNGN 12 07 083.9

₹ 20,383.25

1 Piece(s) 6 Day(s) or more Left-hand323217041.715SNGN 15 07 126.4

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand-2515034.312SNGN 12 07 083.9

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand323217034.312SNGN 12 07 083.9

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand323217041.715SNGN 15 07 126.4
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Shank width(mm) 25 Lead Angle(°) 15 Cutting Angle(°) 75
Clearance angle(°) 0 Function Width(mm) 27
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language