(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CSBNR/L -4

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CSBNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
CSBNL2525M12-4
CSBNR2525M12-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Shank width(mm) 25 Lead Angle(°) 15 Cutting Angle(°) 75
Clearance angle(°) 0 Function Width(mm) 22 Function Height(mm) 25
Function Length(mm) 150 Dimension L3(mm) 34.3 Tip Size 12
Gauge Chip SNGN 12 07 08 Torque(Nm) 3.9
X
whatsapp-qr whatsapp-icon