(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, DSSNR/L -2

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, DSSNR/L -2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
DSSNL2525M12-2
DSSNR2525M12-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Cable clamp
Shank width(mm) 25 Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0
Function Width(mm) 32 Function Height(mm) 25 Function Length(mm) 150
Dimension L3(mm) 27.5 Tip Size 12 Gauge Chip SNGQ 12 07 08
f1s(mm) 23.7 l1s(mm) 158.3 Torque(Nm) 3.9
X
whatsapp-qr whatsapp-icon