(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CDJNR/L -4

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CDJNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
CDJNL2525M15-4
CDJNL3225P15-4
CDJNL3232P15-4
CDJNR2525M15-4
CDJNR3225P15-4
CDJNR3232P15-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand-253225150

₹ 18,410.33

1 Piece(s) 8 Day(s) or more Left-hand32253232170

₹ 22,755.31

1 Piece(s) 6 Day(s) or more Left-hand32324032170

₹ 18,410.33

1 Piece(s) 8 Day(s) or more Right-hand-253225150

₹ 18,410.33

1 Piece(s) 8 Day(s) or more Right-hand32253232170

₹ 22,755.31

1 Piece(s) 8 Day(s) or more Right-hand32324032170
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Clamp-on
Blade Inclination Angle(°) -7 Lead Angle(°) -3 Cutting Angle(°) 93
Clearance angle(°) 0 Dimension L3(mm) 39.4 Tip Size 15
Gauge Chip DNGN 15 07 08 Torque(Nm) 3.9
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language