(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer-Diameter Turning, Shank Tool Bit For Ceramic Inserts, CCLNR/L -4

Outer-Diameter Turning, Shank Tool Bit For Ceramic Inserts, CCLNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
CCLNL3225P12-4
CCLNR3232P16-4
CCLNR-2525M124
CCLNR-3225P124
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank width
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand253212CNGN 12 07 083.9

₹ 22,755.31

1 Piece(s) 6 Day(s) or more Right-hand323916CNGN 16 07 126.4

₹ 20,383.25

1 Piece(s) 9 Day(s) or more ------

₹ 20,383.25

1 Piece(s) 9 Day(s) or more ------
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank width
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Clamp-on
Shank height(mm) 32 Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 95 Function Width(mm) 32
Function Height(mm) 32 Function Length(mm) 170
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list