(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CCBNR/L -4

Outer Diameter Turning - Tool Bit For Ceramic Inserts, Shank Tool Bit, CCBNR/L -4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Stable clamping for both non-hole inserts and inserts with dimple holes

Part Number
CCBNL2525M12-4
CCBNR2525M12-4
CCBNR3225P12-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Height
(mm)
Function Length
(mm)

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Left-hand-25150

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand-25150

₹ 18,410.33

1 Piece(s) 6 Day(s) or more Right-hand3232170
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Function Height
(mm)
Function Length
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter Clamp Shape Clamp-on
Shank width(mm) 25 Lead Angle(°) 15 Cutting Angle(°) 75
Function Width(mm) 22 Dimension L3(mm) 34.6 Tip Size 12
Gauge Chip CNGN 12 07 08 Torque(Nm) 3.9
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language