(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDACR/L-S

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDACR/L-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,270₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SDACL0808K07-S
SDACL1010K07-S
SDACL-1212K11S
SDACR0808K07-S
SDACR1010K07-S
SDACR-1212K11S
SDACR-1616K11S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Left-hand888812.7

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Left-hand--101015

₹ 12,435.29

1 Piece(s) 8 Day(s) or more ------

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Right-hand888812.7

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Right-hand--101015

₹ 12,435.29

1 Piece(s) 8 Day(s) or more ------

₹ 12,435.29

1 Piece(s) 8 Day(s) or more ------
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 0 Specifications For small automatic lathes Cutting Angle(°) 90
Clearance angle(°) 7 Function Length(mm) 125 Tip Size 07
Gauge Chip DCMT 07 02 04 Torque(Nm) 0.9
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language