(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SCACR/L-S

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SCACR/L-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,270₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SCACL0808K06-S
SCACL1212K09-S
SCACR0808K06-S
SCACR1212K09-S
SCACR1616K09-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Left-hand8888806CCMT 06 02 040.9

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Left-hand--12121209CCMT 09 T3 083

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Right-hand8888806CCMT 06 02 040.9

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Right-hand--12121209CCMT 09 T3 083

₹ 11,270.02

1 Piece(s) 6 Day(s) or more Right-hand--16161609CCMT 09 T3 083

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / Chamfer Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) 0 Specifications For small automatic lathes Cutting Angle(°) 90
Clearance angle(°) 7 Function Length(mm) 125