(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Highly productive external turning of large to medium-sized parts
stable and secure clamping
Part Number |
---|
DCLNL2525M12-2 |
DCLNL3225P12-2 |
DCLNR3225P12-2 |
DCLNR-2525M122 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Function Height (mm) | Function Length (mm) |
---|---|---|---|---|---|---|---|---|
₹ 20,383.25 | 1 Piece(s) | 8 Day(s) or more | Left-hand | 25 | 25 | 150 | ||
₹ 18,410.33 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 32 | 32 | 170 | ||
₹ 18,410.33 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 32 | 32 | 170 | ||
₹ 20,383.25 | 1 Piece(s) | 9 Day(s) or more | - | - | - | - |
Part Number |
---|
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Shank width(mm) | 25 | Rake angle(°) | -6 |
Blade Inclination Angle(°) | -6 | Lead Angle(°) | 5 | Cutting Angle(°) | 95 |
Clearance angle(°) | 0 | Function Width(mm) | 32 | Dimension L3(mm) | 32 |
Tip Size | 12 | Gauge Chip | CNMG 12 07 08 | Torque(Nm) | 3.9 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy