(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C6-PDMNL-00130-15HP |
C6-PDMNR-00130-15HP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly |
---|---|---|---|---|---|
₹ 78,400.44 | 1 Piece(s) | 8 Day(s) or more | Left-hand | ||
₹ 78,400.44 | 1 Piece(s) | 8 Day(s) or more | Right-hand |
Part Number |
---|
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / Profiling / Chamfer | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Rake angle(°) | -5 | Blade Inclination Angle(°) | -15 | Lead Angle(°) | 42(-3) |
Cutting Angle(°) | 48(93) | Function Width(mm) | 0.6 | Function Length(mm) | 130 |
Tip Size | 15 | iC | 1/2 | Gauge Chip | DNMG 15 06 08 |
Torque(Nm) | 5.0 | Dimensions D 5m(mm) | 63 | Mass(Kg) | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy