(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coromant Capto, CoroTurn, Cutting Head, High Pressure Coolant Specification, C8-PCMNN-12HP

Coromant Capto, CoroTurn, Cutting Head, High Pressure Coolant Specification, C8-PCMNN-12HP
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationOuter Diameter / End Face / Chamfer
Clamp ShapeLever lockSelfishlyNo-hand
Rake angle(°)-6Blade Inclination Angle(°)-6
Lead Angle(°)-5Cutting Angle(°)50 (95)
Function Width(mm)0Function Length(mm)150
Tip Size12iC1/2
Show More
Gauge ChipCNMG 12 04 08Torque(Nm)5.0
Dimension Dm2 min mm 4)(mm)315Dimensions D 5m(mm)80
Mass(Kg)3.8 - -
Show Less

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationOuter Diameter / End Face / Chamfer
Clamp ShapeLever lockSelfishlyNo-hand
Rake angle(°)-6Blade Inclination Angle(°)-6
Lead Angle(°)-5Cutting Angle(°)50 (95)
Function Width(mm)0Function Length(mm)150
Tip Size12iC1/2
Show More
Gauge ChipCNMG 12 04 08Torque(Nm)5.0
Dimension Dm2 min mm 4)(mm)315Dimensions D 5m(mm)80
Mass(Kg)3.8 - -
Show Less

Loading...

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationOuter Diameter / End Face / Chamfer
Clamp ShapeLever lockSelfishlyNo-hand
Rake angle(°)-6Blade Inclination Angle(°)-6
Lead Angle(°)-5Cutting Angle(°)50 (95)
Function Width(mm)0Function Length(mm)150
Tip Size12iC1/2
Show More
Gauge ChipCNMG 12 04 08Torque(Nm)5.0
Dimension Dm2 min mm 4)(mm)315Dimensions D 5m(mm)80
Mass(Kg)3.8 - -
Show Less

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Coromant Capto, CoroTurn, Cutting Head, High Pressure Coolant Specification, C8-PCMNN-12HP
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationOuter Diameter / End Face / Chamfer
Clamp ShapeLever lockSelfishlyNo-hand
Rake angle(°)-6Blade Inclination Angle(°)-6
Lead Angle(°)-5Cutting Angle(°)50 (95)
Function Width(mm)0Function Length(mm)150
Tip Size12iC1/2
Show More
Gauge ChipCNMG 12 04 08Torque(Nm)5.0
Dimension Dm2 min mm 4)(mm)315Dimensions D 5m(mm)80
Mass(Kg)3.8 - -
Show Less

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationOuter Diameter / End Face / Chamfer
Clamp ShapeLever lockSelfishlyNo-hand
Rake angle(°)-6Blade Inclination Angle(°)-6
Lead Angle(°)-5Cutting Angle(°)50 (95)
Function Width(mm)0Function Length(mm)150
Tip Size12iC1/2
Show More
Gauge ChipCNMG 12 04 08Torque(Nm)5.0
Dimension Dm2 min mm 4)(mm)315Dimensions D 5m(mm)80
Mass(Kg)3.8 - -
Show Less
Part Number
C8-PCMNN-00150-12HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 85,045.16

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Lever lock
Selfishly No-hand Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 50 (95) Function Width(mm) 0
Function Length(mm) 150 Tip Size 12 iC 1/2
Gauge Chip CNMG 12 04 08 Torque(Nm) 5.0 Dimension Dm2 min mm 4)(mm) 315
Dimensions D 5m(mm) 80 Mass(Kg) 3.8

Please check the type/dimensions/specifications of the part C8-PCMNN-00150-12HP in the Coromant Capto, CoroTurn, Cutting Head, High Pressure Coolant Specification, C8-PCMNN-12HP series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list