(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, DDJNR/L-15-2

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, DDJNR/L-15-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-DDJNL-35060-15-2
C5-DDJNR-35060-15-2
C6-DDJNL-45065-15-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Left-hand356016550

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Right-hand356016550

₹ 40,345.58

1 Piece(s) 8 Day(s) or more Left-hand456519063

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Rake angle(°) -6 Blade Inclination Angle(°) -7 Lead Angle(°) -3
Cutting Angle(°) 93 Tip Size 15 iC 1/2
Gauge Chip DNGQ 15 07 08 Torque(Nm) 3.9 Dimension Dm1 min mm 4)(mm) 110
X
whatsapp-qr whatsapp-icon