(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, CDJNR/L-15-4

Coromant Capto, Cutting Head, CoroTurn, Ceramic Inserts, CDJNR/L-15-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-CDJNL-35060-15-4
C5-CDJNR-35060-15-4
C6-CDJNL-45065-15-4
C6-CDJNR-45065-15-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Left-hand356016550

₹ 34,965.24

1 Piece(s) 6 Day(s) or more Right-hand356016550

₹ 40,345.58

1 Piece(s) 6 Day(s) or more Left-hand456519063

₹ 46,604.56

1 Piece(s) 6 Day(s) or more Right-hand456519063

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Rake angle(°) -6
Blade Inclination Angle(°) -7 Lead Angle(°) -3 Cutting Angle(°) 93
Tip Size 15 iC 1/2 Gauge Chip DNGN 15 07 08
Torque(Nm) 3.9 Dimension Dm1 min mm 4)(mm) 110