(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.
Part Number |
---|
C6-DDMNL-33120-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rake angle (°) | Blade Inclination Angle (°) | Lead Angle (°) | Cutting Angle (°) | Function Width (mm) | Function Length (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimension Dm2 min mm 4) (mm) | Dimensions D 5m (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,298.33 | 1 Piece(s) | 6 Day(s) or more | -5 | -6 | -3 | 48(93) | 33 | 120 | 15 | 1/2 | DNMG 15 06 08 | 3.9 | 130 | 63 | 2.1 |
Loading...
Applicable Tip Shape | D (55° Diamond-Shape) | Application | Outer Diameter / End Face / Profiling / Chamfer / Post-Grinding | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Selfishly | Left-hand |