(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRDCN

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRDCN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number
C5-CRDCN-00060-09AV
C5-CRDCN-00060-12AV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFunction Width
(mm)
Tip Size iC Gauge Chip

₹ 34,965.24

1 Piece(s) 6 Day(s) or more 4.8093/8RCGX 09 07 00

₹ 34,965.24

1 Piece(s) 6 Day(s) or more 6.4121/2RCGX 12 07 00
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFunction Width
(mm)
Tip Size iC Gauge Chip

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter Selfishly No-hand
Rake angle(°) 0 Blade Inclination Angle(°) 0 Function Length(mm) 60
Dimensions D 5m(mm) 50
X
whatsapp-qr whatsapp-icon
Close

Comparison list