(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroPlex TT Multi-Function Turning Tool, C-TB-CN

CoroPlex TT Multi-Function Turning Tool, C-TB-CN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      135,349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with 2 turning inserts in the same tool, greatly reducing tool change time
Space-saving tool pot in tool magazine

Part Number
C6-TB-CN12CN12-090
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 135,348.78

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Profiling / Chamfer Selfishly No-hand
Shank height(mm) 0 Rake angle(°) -6 Cutting Angle(°) 95
Function Width(mm) 32 Function Height(mm) 0 Function Length(mm) 90
Tip Size 12 Connection Size(mm) C6 Maximum Protrusion Quantity(mm) 90
Lead Angle(°) -5 Mass(Kg) 2

Please check the type/dimensions/specifications of the part C6-TB-CN12CN12-090 in the CoroPlex TT Multi-Function Turning Tool, C-TB-CN series.

X
whatsapp-qr whatsapp-icon