(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Sandvik External holder CoroTurn HP Coromant Capto Cutting head for internal turning C-PCLNR/L-HP
Part Number |
---|
C5-PCLNL-13080-09HP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Function Width (mm) | Function Length (mm) | Tip Size | iC | Minimum Machining Diameter (mm) | Usable length (mm) | Gauge Chip | Torque (Nm) | Connection Diameter (mm) | Main Body Diameter (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 68,316.15 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 13 | 80 | 09 | 3/8 | 25.0 | 50.6 | CNMG 09 03 08 | 2.0 | 50 | 20.0 | 0.6 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Outer Diameter / End Face / Chamfer | Clamp Shape | Lever lock |
---|---|---|---|---|---|
Lead Angle(°) | -5 | Cutting Angle(°) | 95 |
Please check the type/dimensions/specifications of the part C5-PCLNL-13080-09HP in the CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR/L.-HP series.
Part Number |
---|
C3-PCLNR-22064-12HP |
C3-PCLNR-22096-12HP |
C4-PCLNL-13080-09HP |
C5-PCLNL-17090-12HP |
C5-PCLNL-22110-12HP |
C5-PCLNL-27140-12HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Selfishly | Function Width (mm) | Function Length (mm) | Tip Size | iC | Minimum Machining Diameter (mm) | Usable length (mm) | Gauge Chip | Torque (Nm) | Connection Diameter (mm) | Main Body Diameter (mm) | Mass (Kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 61,197.25 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 22 | 64.0 | 12 | 1/2 | 40.0 | 48.0 | CNMG 12 04 08 | 5.0 | 32 | 32.0 | 0.3 | ||
₹ 61,197.25 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 22 | 96.0 | 12 | 1/2 | 40.0 | 80.0 | CNMG 12 04 08 | 5.0 | 32 | 32.0 | 0.5 | ||
₹ 61,197.25 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 13 | 80 | 09 | 3/8 | 25.0 | 51.9 | CNMG 09 03 08 | 2.0 | 40 | 20.0 | 0.4 | ||
₹ 68,316.15 | 1 Piece(s) | 8 Day(s) or more | Left-hand | 17 | 90 | 12 | 1/2 | 32.0 | 61.3 | CNMG 12 04 08 | 5.0 | 50 | 25 | 0.6 | ||
₹ 68,316.15 | 1 Piece(s) | 8 Day(s) or more | Left-hand | 22 | 110.0 | 12 | 1/2 | 40.0 | 82.2 | CNMG 12 04 08 | 5.0 | 50 | 32.0 | 0.9 | ||
₹ 68,316.15 | 1 Piece(s) | 8 Day(s) or more | Left-hand | 27 | 140.0 | 12 | 1/2 | 50.0 | 115.6 | CNMG 12 04 08 | 5.0 | 50 | 40.0 | 1.4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy