(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn HP Cutting Head, Outer Diameter Turning - Tool Bit For Negative Inserts, C-PDUNR/L-HP

CoroTurn HP Cutting Head, Outer Diameter Turning - Tool Bit For Negative Inserts, C-PDUNR/L-HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Excellent cutting chip control and process stability for one of the best part quality
Accurate high-precision coolant supply controls cutting chip control and provides stable machining

Part Number
C6-PDUNL-45065-15HP
C6-PDUNR-45065-15HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Left-hand

₹ 56,095.51

1 Piece(s) 8 Day(s) or more Right-hand
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -3 Cutting Angle(°) 93
Function Width(mm) 45 Function Length(mm) 65 Tip Size 15
iC 1/2 Minimum Machining Diameter(mm) 80.0 Gauge Chip DNMG 15 06 08
Torque(Nm) 5.0 Dimensions D 5m(mm) 63 Mass(Kg) 1.3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language