(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn HP SL Cutting Head For Outer Diameter Turning, TR-SL-D13JCR/L-HP-X

CoroTurn HP SL Cutting Head For Outer Diameter Turning, TR-SL-D13JCR/L-HP-X
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,552₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

CoroTurn SL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number
TR-SL-D13JCL-32HP-X
TR-SL-D13JCL-40HP-X
TR-SL-D13JCR-32HP-X
TR-SL-D13JCR-40HP-X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Coupling Size
(mm)

₹ 40,551.84

1 Piece(s) 6 Day(s) or more Left-hand224032

₹ 47,909.13

1 Piece(s) 8 Day(s) or more Left-hand274540

₹ 46,129.07

1 Piece(s) 6 Day(s) or more Right-hand224032

₹ 42,001.07

1 Piece(s) 6 Day(s) or more Right-hand274540
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Coupling Size
(mm)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Screw Clamp
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) -3
Specifications High Pressure Coolant, with Oil Holes Cutting Angle(°) 93 Tip Size 13
Gauge Chip TR-DC1308 Torque(Nm) 3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list