(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroTurn RC Double Clamp, DSSNR/L (Part Number)

CoroTurn RC Double Clamp, DSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Shank Bits for a Productive, Efficient and Reliable Machining Solution

Part Number
DSSNR3232P12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Trusco Code

₹ 18,011.18

1 Piece(s) 6 Day(s) or more Right-hand3232403217027.412SNMG 12 04 0831.7178.33.9-

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0