(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroTurn RC Double Clamp, DSSNR/L

CoroTurn RC Double Clamp, DSSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,790₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P Turning Shank Bits for a Productive, Efficient and Reliable Machining Solution

Part Number
DSSNL2020K12
DSSNL2525M12
DSSNL2525M15
DSSNL3225P12
DSSNL3225P15
DSSNL3232P12
DSSNL3232P15
DSSNL3232P19
DSSNL4040S19
DSSNR2020K12
DSSNR2525M12
DSSNR2525M15
DSSNR3225P12
DSSNR3225P15
DSSNR3232P12
DSSNR3232P15
DSSNR3232P19
DSSNR4040S19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip f1s
(mm)
l1s
(mm)
Torque
(Nm)
Trusco Code

₹ 12,790.22

1 Piece(s) 6 Day(s) or more Left-hand--252012527.512SNMG 12 04 0816.7133.33.9-

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Left-hand-25322515027.512SNMG 12 04 0823.7158.33.9-

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Left-hand-2532251503215-21.8160.26.4-

₹ 14,926.56

1 Piece(s) 8 Day(s) or more Left-hand3225323217028.812SNMG 12 04 0823.7178.33.9-

₹ 12,925.51

1 Piece(s) 6 Day(s) or more Left-hand3225323217034.915-21.8180.26.4-

₹ 18,011.18

1 Piece(s) 8 Day(s) or more Left-hand3232403217027.412SNMG 12 04 0831.7178.33.9-

₹ 15,616.35

1 Piece(s) 6 Day(s) or more Left-hand3232403217034.915-29.8180.26.4-

₹ 18,011.18

1 Piece(s) 8 Day(s) or more Left-hand323240321703719-27.5182.56.4-

₹ 20,789.09

1 Piece(s) 6 Day(s) or more Left-hand4040504025037.719-37.5262.56.4-

₹ 12,790.22

1 Piece(s) 8 Day(s) or more Right-hand--252012527.512SNMG 12 04 0816.7133.33.9-

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Right-hand-25322515027.512SNMG 12 04 0823.7158.33.9570-6882

₹ 13,502.78

1 Piece(s) 8 Day(s) or more Right-hand-2532251503215-21.8160.26.4-

₹ 14,926.56

1 Piece(s) 8 Day(s) or more Right-hand3225323217028.812SNMG 12 04 0823.7178.33.9-

₹ 12,925.51

1 Piece(s) 6 Day(s) or more Right-hand3225323217034.915-21.8180.26.4-

₹ 18,011.18

1 Piece(s) 8 Day(s) or more Right-hand3232403217027.412SNMG 12 04 0831.7178.33.9-

₹ 15,616.35

1 Piece(s) 8 Day(s) or more Right-hand3232403217034.915-29.8180.26.4-

₹ 18,011.18

1 Piece(s) 8 Day(s) or more Right-hand323240321703719-27.5182.56.4-

₹ 24,180.44

1 Piece(s) 6 Day(s) or more Right-hand4040504025037.719-37.5262.56.4-

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / End Face / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -8 Blade Inclination Angle(°) 0
Lead Angle(°) 45 Cutting Angle(°) 45 Clearance angle(°) 0
X
whatsapp-qr whatsapp-icon