(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max S Boring Tool Bit For Turning, R/L136.9

T-Max S Boring Tool Bit For Turning, R/L136.9
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

SelfishlyLeft-handShank height(mm)9
Cutting Angle(°)91Function Width(mm)6.5
Function Height(mm)0Function Length(mm)125
Tip Size06iC5/32
Connection Size(mm)10Maximum Ramping Angle(°)0
Maximum Protrusion Quantity(mm)20Lead Angle(°)-1
Show More
Mass(Kg)0.053 - -
Show Less

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

SelfishlyLeft-handShank height(mm)9
Cutting Angle(°)91Function Width(mm)6.5
Function Height(mm)0Function Length(mm)125
Tip Size06iC5/32
Connection Size(mm)10Maximum Ramping Angle(°)0
Maximum Protrusion Quantity(mm)20Lead Angle(°)-1
Show More
Mass(Kg)0.053 - -
Show Less

Loading...

Configured Specifications

SelfishlyLeft-handShank height(mm)9
Cutting Angle(°)91Function Width(mm)6.5
Function Height(mm)0Function Length(mm)125
Tip Size06iC5/32
Connection Size(mm)10Maximum Ramping Angle(°)0
Maximum Protrusion Quantity(mm)20Lead Angle(°)-1
Show More
Mass(Kg)0.053 - -
Show Less

Product Description

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

T-Max S Boring Tool Bit For Turning, R/L136.9
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

SelfishlyLeft-handShank height(mm)9
Cutting Angle(°)91Function Width(mm)6.5
Function Height(mm)0Function Length(mm)125
Tip Size06iC5/32
Connection Size(mm)10Maximum Ramping Angle(°)0
Maximum Protrusion Quantity(mm)20Lead Angle(°)-1
Show More
Mass(Kg)0.053 - -
Show Less

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

SelfishlyLeft-handShank height(mm)9
Cutting Angle(°)91Function Width(mm)6.5
Function Height(mm)0Function Length(mm)125
Tip Size06iC5/32
Connection Size(mm)10Maximum Ramping Angle(°)0
Maximum Protrusion Quantity(mm)20Lead Angle(°)-1
Show More
Mass(Kg)0.053 - -
Show Less
Part Number
L136.9-10-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,113.25

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Selfishly Left-hand Shank height(mm) 9 Cutting Angle(°) 91
Function Width(mm) 6.5 Function Height(mm) 0 Function Length(mm) 125
Tip Size 06 iC 5/32 Connection Size(mm) 10
Maximum Ramping Angle(°) 0 Maximum Protrusion Quantity(mm) 20 Lead Angle(°) -1
Mass(Kg) 0.053

Please check the type/dimensions/specifications of the part L136.9-10-06 in the T-Max S Boring Tool Bit For Turning, R/L136.9 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list