(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max S Shank Tool Bit For Turning, CTFPR/L

T-Max S Shank Tool Bit For Turning, CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,581₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution

Part Number
CTFPL2020K16
CTFPR1212F11
CTFPR1616H11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Tip Size iC Connection Size
(mm)
Maximum Protrusion Quantity
(mm)
Mass
(Kg)

₹ 12,925.51

1 Piece(s) 6 Day(s) or more Left-hand252012516-20 × 20200.4

₹ 11,580.75

1 Piece(s) 6 Day(s) or more Right-hand161280111/412 × 1215.60.108

₹ 11,580.75

1 Piece(s) 6 Day(s) or more Right-hand2016100111/416 × 1615.50.21

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application End Face Clamp Shape Clamp-on
Cutting Angle(°) 91 Maximum Ramping Angle(°) 0 Lead Angle(°) -1
X
whatsapp-qr whatsapp-icon