(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max P Cutting Unit For Turning, C-PCLNR/L-12HP

T-Max P Cutting Unit For Turning, C-PCLNR/L-12HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78,400₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P series cutting unit for highly productive external turning of large to medium-sized parts

Part Number
C6-PCLNL-45165-12HP
C6-PCLNR-45165-12HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Mass
(Kg)

₹ 78,400.44

1 Piece(s) 8 Day(s) or more Left-hand3.3

₹ 78,400.44

1 Piece(s) 8 Day(s) or more Right-hand3.49

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Cutting Angle(°) 95
Function Width(mm) 45 Function Height(mm) 0 Function Length(mm) 165
Tip Size 12 iC 1/2 Connection Size(mm) C6
Maximum Ramping Angle(°) 0 Maximum Protrusion Quantity(mm) 165 Lead Angle(°) -5
X
whatsapp-qr whatsapp-icon